IESNA:LM-63-2002
[TEST]P1434126
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB8D-730-U-T2LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 900mA 8xLight Square PACKAGE 70CRI 3000K FIXTURE w/ TYPE II LOW GLARE
[LAMP] (208) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 4.87A 584.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]79585.7
TILT=NONE
208 -1 1 38 22 1 1 1.5000 1.5000 0.0000
1.000 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
12120.2 12620.7 12978.3 12960.4 12674.4 12281.1 11333.6 10529.2 10600.7 11154.9 12173.8 13425.2 14980.4 16821.7 19574.7 22291.9 24472.8 26850.4 
29531.8 31748.5 31873.6 31087.1 28977.6 25223.6 18859.6 13890.0 13085.5 10189.5 6936.0 5362.9 4201.0 3003.2 2377.6 1877.0 1340.7 822.3 
393.3 0.0 
12120.2 12638.6 12996.1 12978.3 12692.2 12299.0 11333.6 10547.1 10600.7 11154.9 12156.0 13389.4 14873.2 16946.8 19950.1 22202.5 24740.9 26886.1 
29513.9 31837.9 32016.6 31230.1 29210.0 25509.6 19092.0 14122.4 13317.9 10600.7 7239.9 5505.9 4254.6 3074.7 2413.3 1948.5 1465.9 929.6 
429.0 0.0 
12120.2 12585.0 12960.4 13014.0 12781.6 12513.5 11655.4 10815.2 10690.1 11226.4 12084.4 13282.2 14765.9 16589.3 19842.8 22291.9 24740.9 26814.6 
29210.0 31855.7 32695.9 32106.0 30515.0 27315.1 21916.5 16017.3 15034.1 12388.3 9510.2 6828.8 5148.4 3879.2 2896.0 2270.3 1751.9 1036.8 
500.5 0.0 
12120.2 12567.1 12960.4 13157.0 12996.1 12853.1 12299.0 11387.3 10940.4 11208.5 11977.2 13103.4 14533.5 16267.5 18216.1 20933.3 23632.6 25849.3 
28405.6 30997.7 32946.2 33142.8 31963.0 29621.2 25027.0 18251.8 17125.6 13979.3 11351.5 8991.8 7025.4 5237.8 3861.3 2770.8 2109.4 
1305.0 554.2 0.0 
12120.2 12602.9 12996.1 13335.8 13443.1 13443.1 13246.4 12620.7 11941.4 11816.3 12334.7 13353.7 14801.7 16553.5 18484.2 20504.2 23078.4 25634.8 
28083.8 30461.4 32838.9 34394.2 34197.6 32678.1 29621.2 23275.1 21773.5 16321.2 12334.7 9975.0 8026.5 6399.8 5184.2 4004.3 2967.5 
2109.4 768.7 0.0 
12120.2 12531.4 12942.5 13407.3 13764.8 13997.2 14158.1 14068.7 13711.2 13478.8 13729.1 14479.9 15713.4 17393.7 19413.8 21630.4 23829.2 25831.4 
27905.1 29692.7 31605.5 33804.3 35037.7 34751.7 32964.1 29674.8 28566.5 22738.8 14479.9 9206.3 7079.1 5577.4 4254.6 3325.0 2377.6 
1537.4 697.2 0.0 
12120.2 12513.5 12924.6 13460.9 14104.5 14694.4 15194.9 15731.2 16035.1 16231.8 16678.7 17447.4 18591.5 20289.7 22274.0 24401.3 26331.9 28030.2 
29084.9 29996.6 30836.8 32159.6 34501.5 37898.0 39918.0 40311.3 40186.2 38577.3 31641.2 20629.4 11494.5 7347.2 5595.3 4165.2 
2735.1 1448.0 572.0 0.0 
12120.2 12442.0 12853.1 13407.3 14104.5 14980.4 15963.6 17054.1 18216.1 19378.0 20271.8 21219.3 22560.0 24151.0 26206.8 28173.2 29978.7 
31122.8 32231.2 32785.3 33375.2 34394.2 36235.5 39185.1 44244.1 48623.8 48766.8 46228.4 39560.5 31855.7 23167.8 13496.7 7365.1 
4862.4 3432.3 2216.7 840.2 0.0 
12120.2 12406.2 12817.4 13389.4 14140.2 14962.5 15981.5 17107.7 18394.8 19699.8 20897.5 21898.6 23203.6 24848.2 26832.5 28781.0 30568.6 
31605.5 32713.8 33339.5 33929.4 34966.2 36771.8 39632.0 44494.4 48659.6 48641.7 46407.1 39846.5 31855.7 22309.7 12978.3 7293.6 
4719.4 3432.3 2270.3 858.1 0.0 
12120.2 12334.7 12745.9 13282.2 14050.9 14908.9 16035.1 17411.6 19109.9 21183.5 23471.7 25974.4 28816.8 31784.2 34483.6 36682.4 37898.0 
38523.6 38809.7 38487.9 38559.4 39256.6 39810.7 40204.0 38076.7 34233.3 33446.7 31122.8 28709.5 22417.0 13300.0 7651.1 5380.8 
3700.4 2788.7 2091.5 929.6 0.0 
12120.2 12245.3 12567.1 13103.4 13729.1 14533.5 15588.2 16768.1 18305.4 20146.7 22274.0 24526.4 27243.6 30068.1 32964.1 35520.4 37361.7 
38613.0 39292.3 39435.3 39953.8 41133.6 42510.1 42528.0 40114.6 36789.6 36056.7 32374.2 25831.4 18305.4 12209.6 8151.6 5237.8 
3360.8 2216.7 1430.1 589.9 0.0 
12120.2 12227.5 12459.9 12960.4 13532.4 14283.2 15159.2 16213.9 17518.9 19056.2 21022.6 23024.8 25330.9 27565.4 29978.7 32052.4 33500.4 
34197.6 34573.0 34501.5 34698.1 35574.0 36736.0 36950.5 35466.8 32946.2 32445.7 29460.3 24025.9 18162.4 12871.0 8616.4 5416.5 
3307.1 1966.4 1322.9 482.7 0.0 
12120.2 12191.7 12370.5 12745.9 13210.7 13764.8 14462.0 15284.3 16213.9 17322.2 18609.3 20093.1 21594.7 23024.8 24508.5 25777.8 26510.7 
26475.0 26242.6 25670.5 25223.6 25599.0 26403.4 26957.6 26546.5 25473.9 25187.9 23471.7 19592.5 14748.0 10046.5 6471.3 4612.1 
3289.3 2377.6 1608.9 643.6 0.0 
12120.2 12012.9 11977.2 12030.8 12102.3 12066.6 11959.3 11834.2 11619.7 11440.9 11369.4 11405.1 11548.2 11798.4 12245.3 12602.9 12817.4 12692.2 12209.6 
11548.2 10797.3 10153.8 9546.0 8956.1 8187.4 7418.7 7239.9 6614.3 5935.0 5345.0 4826.6 4308.2 3789.8 3182.0 2699.3 2145.2 983.2 0.0 
12120.2 11834.2 11512.4 11047.6 10493.4 9885.7 9385.1 9063.3 8920.3 8920.3 9063.3 9242.1 9474.5 9814.1 10064.4 10350.4 10457.7 10421.9 10118.0 
9367.2 8509.2 7704.7 6989.7 6292.5 5666.8 5130.5 5076.9 4790.9 4451.2 4129.4 3807.7 3468.0 3074.7 2610.0 2163.0 1662.5 679.3 0.0 
12120.2 11637.5 10904.6 9921.4 9063.3 8652.2 8598.5 8759.4 8884.6 8938.2 8956.1 8938.2 8974.0 8938.2 8902.4 8866.7 8741.6 8509.2 8133.8 
7633.2 6953.9 6310.4 5684.7 5166.3 4755.1 4433.3 4361.8 4129.4 3879.2 3611.0 3289.3 2931.7 2538.4 2037.9 1483.7 947.4 411.2 0.0 
12120.2 11458.8 10332.6 9027.6 8455.5 8544.9 8884.6 9099.1 9188.5 9188.5 9099.1 8974.0 8795.2 8598.5 8419.8 8205.3 7919.2 7561.7 7186.3 
6775.2 6292.5 5827.7 5416.5 5094.8 4790.9 4504.9 4451.2 4129.4 3932.8 3789.8 3736.2 3450.1 3074.7 2449.1 1751.9 1072.6 643.6 0.0 
12120.2 11280.0 9778.4 8509.2 8384.0 8813.1 9224.2 9456.6 9510.2 9420.9 9224.2 8974.0 8741.6 8491.3 8115.9 7722.6 7347.2 7025.4 6614.3 
6203.1 5827.7 5505.9 5255.7 5041.1 4647.9 4361.8 4326.1 4147.3 4022.2 4397.6 4558.5 4308.2 3914.9 3289.3 2377.6 1644.6 1233.5 0.0 
12120.2 11137.0 9385.1 8276.8 8527.0 9081.2 9528.1 9760.5 9796.3 9635.4 9349.4 8991.8 8634.3 8223.1 7812.0 7383.0 6918.2 6453.4 6006.5 
5577.4 5255.7 5023.3 4808.8 4433.3 4201.0 3914.9 3879.2 3700.4 3771.9 4290.3 4093.7 3736.2 3325.0 2806.6 2109.4 1769.8 1287.1 0.0 
12120.2 10976.1 9134.8 8205.3 8598.5 9242.1 9724.8 9975.0 9975.0 9796.3 9438.7 9009.7 8544.9 7972.9 7543.8 7096.9 6507.0 5899.2 5452.3 
5130.5 4987.5 4683.6 4415.5 4111.6 3825.5 3539.5 3503.8 3378.6 3646.8 3825.5 3450.1 3003.2 2592.1 2073.7 1734.0 1591.0 965.3 0.0 
12120.2 11011.9 9063.3 8223.1 8670.1 9349.4 9832.0 10046.5 10046.5 9849.9 9474.5 9027.6 8473.4 7758.4 7239.9 6793.0 6095.9 5523.8 5112.7 
4933.9 4737.2 4522.7 4254.6 3986.4 3700.4 3414.4 3378.6 3325.0 3611.0 3503.8 3074.7 2913.9 2627.8 2073.7 1680.4 1394.4 750.8 0.0 
12120.2 11029.7 8920.3 8187.4 8687.9 9331.5 9778.4 9992.9 9975.0 9760.5 9438.7 9009.7 8401.9 7758.4 7239.9 6757.3 6078.0 5488.1 5041.1 
4933.9 4647.9 4469.1 4165.2 3914.9 3628.9 3378.6 3325.0 3289.3 3575.3 3432.3 3003.2 2806.6 2466.9 1841.3 1573.1 1305.0 679.3 0.0 
